S3401Y-C147-5

0.375" Bore, Precision Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $25.72 4 wks
25 - 49 $22.33 4 wks
50 - 99 $20.43 4 wks
100 - 249 $19.22 6 wks
250+ Request for Quote
$25.72

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 2 PC / Balanced
Clamp Inside Dia. 0.375
Clearance Radius 0.4688
Height 0.781
Material / Finish 416 Stainless Harden
Quality Class Precision Tolerance
Set Screw Size #4-40
Thickness 0.187
Width 0.51
Substitute Part S3401Y-J147-5,S3401Y-C147-5H

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team