S3401Y-C147-4
0.312" Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $27.34 | 8 wks |
25 - 49 | $23.6 | 8 wks |
50 - 99 | $21.54 | 8 wks |
100 - 249 | $20.22 | 10 wks |
250+ | Request for Quote |
$27.34
Availability: 68 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.312 |
Clearance Radius | 0.4063 |
Height | 0.687 |
Material / Finish | 416 Stainless Harden |
Quality Class | Precision Tolerance |
Set Screw Size | #4-40 |
Thickness | 0.187 |
Width | 0.42 |
Substitute Part | S3401Y-C147-4H,S3401Y-J147-4 |