S3401Y-C147-2S

0.187" Bore, Precision Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $25.43 4 wks
25 - 49 $21.95 4 wks
50 - 99 $20.04 4 wks
100 - 249 $18.81 6 wks
250+ Request for Quote
$25.43

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 2 PC / Balanced
Clamp Inside Dia. 0.187
Clearance Radius 0.2813
Height 0.5
Material / Finish 303 Stainless / None
Quality Class Precision Tolerance
Set Screw Size #2-56
Thickness 0.156
Width 0.286
Substitute Part S3401Y-C147-2SH,S3401Y-J147-2S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team