S3400Y-J241-5
0.312" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.20 | 8 wks |
25 - 49 | $14.61 | 8 wks |
50 - 99 | $13.21 | 8 wks |
100 - 249 | $12.01 | 10 wks |
250+ | Request for Quote |
$17.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.312 |
Clearance Radius | 0.4375 |
Height | 0.875 |
Material / Finish | 416 Stainless Harden |
Quality Class | Commercial Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.24 |
Width | 0.4375 |
Substitute Part | S3400Y-C241-5 |