S3400Y-J241-4
0.25" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.11 | 4 wks |
25 - 49 | $12.63 | 4 wks |
50 - 99 | $11.33 | 4 wks |
100 - 249 | $10.31 | 6 wks |
250+ | Request for Quote |
$15.11
Availability: 34 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.25 |
Clearance Radius | 0.375 |
Height | 0.75 |
Material / Finish | 416 Stainless Harden |
Quality Class | Commercial Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.24 |
Width | 0.375 |
Substitute Part | S3400Y-C241-4 |