S3400Y-J241-3

0.188" Bore, Commercial Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $15.11 4 wks
25 - 49 $12.63 4 wks
50 - 99 $11.33 4 wks
100 - 249 $10.31 6 wks
250+ Request for Quote
$15.11

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 2 PC / Balanced
Clamp Inside Dia. 0.188
Clearance Radius 0.3594
Height 0.7188
Material / Finish 416 Stainless Harden
Quality Class Commercial Tolerance
Set Screw Size #2-56
Thickness 0.24
Width 0.3125
Substitute Part S3400Y-C241-3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team