S3400Y-J240-5

0.312" Bore, Commercial Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $19.14 6 wks
25 - 49 $15.39 6 wks
50 - 99 $13.55 6 wks
100 - 249 $12.01 6 wks
250+ Request for Quote
$19.14

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 2 PC / Balanced
Clamp Inside Dia. 0.312
Clearance Radius 0.4375
Height 0.875
Material / Finish 416 Stainless Harden
Quality Class Commercial Tolerance
Set Screw Size #2-56
Thickness 0.24
Width 0.4375
Substitute Part S3400Y-C240-5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team