S3400Y-J240-3
0.188" Bore, Commercial Tolerance Clamp
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $19.34 | 12 wks |
| 25 - 49 | $15.37 | 12 wks |
| 50 - 99 | $13.48 | 12 wks |
| 100 - 249 | $11.9 | 12 wks |
| 250+ | Request for Quote |
$19.34
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Clamp Construction | 2 PC / Balanced |
|---|---|
| Clamp Inside Dia. | 0.188 |
| Clearance Radius | 0.3594 |
| Height | 0.7188 |
| Material / Finish | 416 Stainless Harden |
| Quality Class | Commercial Tolerance |
| Set Screw Size | #2-56 |
| Thickness | 0.24 |
| Width | 0.3125 |
| Substitute Part | S3400Y-C240-3 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities