S3400Y-C240-4
0.25" Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $25.51 | 6 wks |
25 - 49 | $19.32 | 6 wks |
50 - 99 | $16.69 | 6 wks |
100 - 249 | $14.43 | 6 wks |
250+ | Request for Quote |
$25.51
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.25 |
Clearance Radius | 0.375 |
Height | 0.75 |
Material / Finish | 416 Stainless Harden |
Quality Class | Precision Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.24 |
Width | 0.375 |
Substitute Part | S3400Y-J240-4 |