S3301Y-J096
0.376" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.19 | 12 wks |
25 - 49 | $14.44 | 12 wks |
50 - 99 | $12.44 | 12 wks |
100 - 249 | $10.75 | 12 wks |
250+ | Request for Quote |
$19.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.376 |
Clearance Radius | 0.5313 |
Height | 0.875 |
Material / Finish | Carbon Steel |
Quality Class | Commercial Tolerance |
Set Screw Size | #6-32 |
Thickness | 0.25 |
Width | 0.5 |
Substitute Part | S3301Y-C096 |