S3301Y-C097S

0.438" Bore, Precision Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $29.26 6 wks
25 - 49 $20.61 6 wks
50 - 99 $17.38 6 wks
100 - 249 $14.56 6 wks
250+ Request for Quote
$29.26

Availability: 12 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 PC / Balanced
Clamp Inside Dia. 0.438
Clearance Radius 0.6094
Height 1.0313
Material / Finish 303 Stainless /None
Quality Class Precison Tolerance
Set Screw Size #6-32
Thickness 0.25
Width 0.625
Substitute Part S3301Y-J097S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team