S3300Y-J101

0.376" Bore, Commercial Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $21.29 6 wks
25 - 49 $15.15 6 wks
50 - 99 $12.8 6 wks
100 - 249 $10.8 6 wks
250+ Request for Quote
$21.29

Availability: 50 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 PC / Balanced
Clamp Inside Dia. 0.376
Clearance Radius 0.5625
Height 0.875
Material / Finish Carbon Steel
Quality Class Commercial Tolerance
Set Screw Size #2-56
Thickness 0.14
Width 0.5
Substitute Part S3300Y-C101

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team