S3300Y-J085
0.313" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.72 | 12 wks |
25 - 49 | $13.14 | 12 wks |
50 - 99 | $11.26 | 12 wks |
100 - 249 | $9.66 | 12 wks |
250+ | Request for Quote |
$17.72
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.313 |
Clearance Radius | 0.5156 |
Height | 0.8125 |
Material / Finish | Carbon Steel |
Quality Class | Commercial Tolerance |
Set Screw Size | #6-32 |
Thickness | 0.25 |
Width | 0.437 |
Substitute Part | S3300Y-C085 |