S3300Y-C164
0.25" Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.29 | 12 wks |
25 - 49 | $12.34 | 12 wks |
50 - 99 | $10.65 | 12 wks |
100 - 249 | $9.23 | 12 wks |
250+ | Request for Quote |
$16.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.25 |
Clearance Radius | 0.5 |
Height | 0.8125 |
Material / Finish | 416 Stainless Hard/Black |
Quality Class | Precison Tolerance |
Set Screw Size | #6-32 |
Thickness | 0.24 |
Width | 0.375 |