S3300Y-C102
0.438" Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $28.98 | 6 wks |
25 - 49 | $20.67 | 6 wks |
50 - 99 | $17.51 | 6 wks |
100 - 249 | $14.75 | 6 wks |
250+ | Request for Quote |
$28.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.438 |
Clearance Radius | 0.6406 |
Height | 1.0313 |
Material / Finish | Carbon /Zinc Plated |
Quality Class | Precison Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.14 |
Width | 0.625 |
Substitute Part | S3300Y-J102 |