S3300Y-C098
0.188" Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $34.68 | 6 wks |
25 - 49 | $23.17 | 6 wks |
50 - 99 | $19.17 | 6 wks |
100 - 249 | $15.61 | 6 wks |
250+ | Request for Quote |
$34.68
Availability: 21 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.188 |
Clearance Radius | 0.4219 |
Height | 0.6875 |
Material / Finish | Carbon /Zinc Plated |
Quality Class | Precison Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.14 |
Width | 0.312 |
Substitute Part | S3300Y-J098 |