S3300Y-C083

0.188" Bore, Precision Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $34.68 6 wks
25 - 49 $23.17 6 wks
50 - 99 $19.17 6 wks
100 - 249 $15.61 6 wks
250+ Request for Quote
$34.68

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 PC / Balanced
Clamp Inside Dia. 0.188
Clearance Radius 0.4219
Height 0.6875
Material / Finish Carbon /Zinc Plated
Quality Class Precison Tolerance
Set Screw Size #6-32
Thickness 0.25
Width 0.312
Substitute Part S3300Y-J083

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team