S3201Y-J047
0.1406" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.34 | 12 wks |
25 - 49 | $14.17 | 12 wks |
50 - 99 | $11.87 | 12 wks |
100 - 249 | $9.92 | 12 wks |
250+ | Request for Quote |
$20.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Not Balanced |
---|---|
Clamp Inside Dia. | 0.1406 |
Clearance Radius | 0.27 |
Height | 0.304 |
Material / Finish | 416 Stainless(Harden)/None |
Quality Class | Commercial Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.15 |
Width | 0.21 |
Substitute Part | S3201Y-C047 |