S3201Y-J046

0.125" Bore, Commercial Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $15.40 6 wks
25 - 49 $11.29 6 wks
50 - 99 $9.63 6 wks
100 - 249 $8.26 6 wks
250+ Request for Quote
$15.40

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 PC / Not Balanced
Clamp Inside Dia. 0.125
Clearance Radius 0.26
Height 0.29
Material / Finish 416 Stainless(Harden)/None
Quality Class Commercial Tolerance
Set Screw Size #2-56
Thickness 0.15
Width 0.196
Substitute Part S3201Y-C046

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team