S3201Y-C051

0.2031" Bore, Precision Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $21.45 6 wks
25 - 49 $14.96 6 wks
50 - 99 $12.56 6 wks
100 - 249 $10.48 6 wks
250+ Request for Quote
$21.45

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 PC / Not Balanced
Clamp Inside Dia. 0.2031
Clearance Radius 0.31
Height 0.368
Material / Finish 416 Stainless(Harden)/None
Quality Class Precision Tolerance
Set Screw Size #2-56
Thickness 0.15
Width 0.274
Substitute Part S3201Y-J051

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team