S3201Y-C050
0.1875" Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $21.94 | 6 wks |
25 - 49 | $16.59 | 6 wks |
50 - 99 | $15.36 | 6 wks |
100 - 249 | $14.06 | 6 wks |
250+ | Request for Quote |
$21.94
Availability: 172 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Not Balanced |
---|---|
Clamp Inside Dia. | 0.1875 |
Clearance Radius | 0.3 |
Height | 0.352 |
Material / Finish | 416 Stainless(Harden)/None |
Quality Class | Precision Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.15 |
Width | 0.258 |
Substitute Part | S3201Y-J050 |