S3201Y-C049
0.1718" Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $29.47 | 10 wks |
25 - 49 | $21.36 | 10 wks |
50 - 99 | $19.46 | 10 wks |
100 - 249 | $17.43 | 10 wks |
250+ | Request for Quote |
$29.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Not Balanced |
---|---|
Clamp Inside Dia. | 0.1718 |
Clearance Radius | 0.29 |
Height | 0.336 |
Material / Finish | 416 Stainless(Harden)/None |
Quality Class | Precision Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.15 |
Width | 0.242 |
Substitute Part | S3201Y-J049 |