S3200Y-J145
0.187" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.50 | 8 wks |
25 - 49 | $10.4 | 8 wks |
50 - 99 | $9 | 10 wks |
100 - 249 | $7.86 | 10 wks |
250+ | Request for Quote |
$13.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Not Balanced |
---|---|
Clamp Inside Dia. | 0.187 |
Clearance Radius | 0.3906 |
Height | 0.5 |
Material / Finish | 416 Stainless(Harden)/None |
Quality Class | Commercial Tolerance |
Set Screw Size | #4-40 |
Thickness | 0.187 |
Width | 0.312 |
Substitute Part | S3200Y-C145 |