S3200Y-J043
0.125" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.45 | 4 wks |
25 - 49 | $12.99 | 4 wks |
50 - 99 | $11.13 | 6 wks |
100 - 249 | $9.6 | 6 wks |
250+ | Request for Quote |
$17.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Not Balanced |
---|---|
Clamp Inside Dia. | 0.125 |
Clearance Radius | 0.3281 |
Height | 0.3594 |
Material / Finish | 416 Stainless(Harden)/None |
Quality Class | Commercial Tolerance |
Set Screw Size | #4-40 |
Thickness | 0.187 |
Width | 0.218 |
Substitute Part | S3200Y-C043 |