S3200Y-C045

0.25" Bore, Precision Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $20.02 4 wks
25 - 49 $14.19 4 wks
50 - 99 $11.97 4 wks
100 - 249 $10.08 6 wks
250+ Request for Quote
$20.02

Availability: 213 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 PC / Not Balanced
Clamp Inside Dia. 0.25
Clearance Radius 0.4375
Height 0.4844
Material / Finish 416 Stainless(Harden)/None
Quality Class Precision Tolerance
Set Screw Size #4-40
Thickness 0.187
Width 0.344
Substitute Part S3200Y-J045,S3200Y-C045P

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team