S3200Y-C044

0.187" Bore, Precision Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $19.96 4 wks
25 - 49 $14.12 4 wks
50 - 99 $11.91 4 wks
100 - 249 $10.02 6 wks
250+ Request for Quote
$19.96

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 PC / Not Balanced
Clamp Inside Dia. 0.187
Clearance Radius 0.3906
Height 0.4219
Material / Finish 416 Stainless(Harden)/None
Quality Class Precision Tolerance
Set Screw Size #4-40
Thickness 0.187
Width 0.281
Substitute Part S3200Y-J044

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team