S3109Y-CS-61
Rever Type Sintered Synchro Mounting Clamp.
C 0.25 Inch,
Clamp Material Sintered 300 Stainless Steel,
E 0.187 Inch,
F (ref.) 0.437 Inch,
Fig. # 5,
G 0.875 Inch,
Screw Ms Dash No. -66,
Substitute Part S3109Y-CS-61P
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $5.01 | 7 wks |
| 25 - 99 | $4.25 | 7 wks |
| 100 - 249 | $3.88 | 7 wks |
| 250 - 499 | $3.72 | 8 wks |
| 500+ | Request for Quote |
$5.01
Availability: 233 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| C | 0.062 Inch |
|---|---|
| Clamp Material | Sintered 300 Stainless Steel |
| E | 0.063 Inch |
| F (ref.) | 0.125 Inch |
| Fig. # | 6 |
| Substitute Part | S3109Y-CS-61P |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities