S3109Y-CS-42P
Micro Type Sintered Synchro Mounting Clamp.
C 0.046 Inch,
Clamp Material Sintered 300 Stainless Steel,
E 0.031 Inch,
F (ref.) 0.077 Inch,
Fig. # 4,
G 0.25 Inch,
Screw Ms Dash No. -3,
Substitute Part S3109Y-CS-42
Philips Head Screw
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.94 | 7 wks |
| 25 - 99 | $4.18 | 7 wks |
| 100 - 249 | $3.82 | 7 wks |
| 250 - 499 | $3.65 | 8 wks |
| 500+ | Request for Quote |
$4.94
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| C | 0.046 Inch |
|---|---|
| Clamp Material | Sintered 300 Stainless Steel |
| E | 0.031 Inch |
| F (ref.) | 0.077 Inch |
| Fig. # | 4 |
| G | 0.25 Inch |
| Screw Ms Dash No. | -3 |
| Substitute Part | S3109Y-CS-42 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities