S3109Y-CS-42
C 0.046 Inch,
Clamp Material Sintered 300 Stainless Steel,
E 0.031 Inch,
F (ref.) 0.077 Inch,
Fig. # 4,
G 0.25 Inch,
Screw Ms Dash No. -3,
Substitute Part S3109Y-CS-42P
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.45 | 3 wks |
25 - 99 | $3.89 | 3 wks |
100 - 249 | $3.55 | 3 wks |
250 - 499 | $3.35 | 4 wks |
500+ | Request for Quote |
$4.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
C | 0.046 Inch |
---|---|
Clamp Material | Sintered 300 Stainless Steel |
E | 0.031 Inch |
F (ref.) | 0.077 Inch |
Fig. # | 4 |
G | 0.25 Inch |
Screw Ms Dash No. | -3 |
Substitute Part | S3109Y-CS-42P |