S3109Y-CS-33
C 0.062 Inch,
Clamp Material Sintered 300 Stainless Steel,
E 0.04 Inch,
F (ref.) g 0.102 Inch,
Fig. # 3,
G 0.252 Inch,
Screw Ms Dash No. -3,
Substitute Part S3109Y-CS-33P
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.31 | 3 wks |
25 - 99 | $3.75 | 3 wks |
100 - 249 | $3.42 | 3 wks |
250 - 499 | $3.23 | 4 wks |
500+ | Request for Quote |
$4.31
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
C | 0.062 Inch |
---|---|
Clamp Material | Sintered 300 Stainless Steel |
E | 0.04 Inch |
F (ref.) g | 0.102 Inch |
Fig. # | 3 |
G | 0.252 Inch |
Screw Ms Dash No. | -3 |
Substitute Part | S3109Y-CS-33P |