S3109Y-CS-22P
MS Type Sintered Synchro Mounting Clamp.
C 0.093,
E 0.037,
F (ref.) 0.13,
Fig. # 2,
G 5/16,
Screw Ms Dash No. -14,
Type MS,
Substitute Part S3109Y-CS-22
Philips Head Screw
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.73 | 7 wks |
| 25 - 99 | $3.99 | 7 wks |
| 100 - 249 | $3.63 | 7 wks |
| 250 - 499 | $3.48 | 8 wks |
| 500+ | Request for Quote |
$4.73
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| C | 0.093 |
|---|---|
| E | 0.037 |
| F (ref.) | 0.13 |
| Fig. # | 2 |
| G | 5/16 |
| Screw Ms Dash No. | -14 |
| Type | MS |
| Substitute Part | S3109Y-CS-22 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities