S3109Y-CS-03P
Synclamp Type Sintered Synchro Mounting Clamp.
C 0.062,
E 0.05,
F (ref.) 0.112,
Fig. # 1,
G 3/8,
Screw Ms Dash No. -15,
Type Synclamp,
Substitute Part S3109Y-CS-03
Philips Head Screw
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.65 | 7 wks |
| 25 - 99 | $3.92 | 7 wks |
| 100 - 249 | $3.57 | 7 wks |
| 250 - 499 | $3.41 | 8 wks |
| 500+ | Request for Quote |
$4.65
Availability: 93 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| C | 0.062 |
|---|---|
| E | 0.05 |
| F (ref.) | 0.112 |
| Fig. # | 1 |
| G | 3/8 |
| Screw Ms Dash No. | -15 |
| Type | Synclamp |
| Substitute Part | S3109Y-CS-03 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities