S3109Y-CS-03
Synclamp Type Sintered Synchro Mounting Clamp.
C 0.062,
E 0.05,
F (ref.) 0.112,
Fig. # 1,
G 3/8,
Screw Ms Dash No. -15,
Type Synclamp,
Substitute Part S3109Y-CS-03P
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.50 | 7 wks |
25 - 99 | $3.92 | 7 wks |
100 - 249 | $3.57 | 7 wks |
250 - 499 | $3.36 | 8 wks |
500+ | Request for Quote |
$4.50
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
C | 0.062 |
---|---|
E | 0.05 |
F (ref.) | 0.112 |
Fig. # | 1 |
G | 3/8 |
Screw Ms Dash No. | -15 |
Type | Synclamp |
Substitute Part | S3109Y-CS-03P |