S3109Y-CS-02
C 0.062,
E 0.04,
F (ref.) 0.102,
Fig. # 1,
G 5/16,
Screw Ms Dash No. -14,
Type Synclamp,
Substitute Part S3109Y-CS-02P
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.19 | 7 wks |
25 - 99 | $3.65 | 7 wks |
100 - 249 | $3.32 | 7 wks |
250 - 499 | $3.13 | 8 wks |
500+ | Request for Quote |
$4.19
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
C | 0.062 |
---|---|
E | 0.04 |
F (ref.) | 0.102 |
Fig. # | 1 |
G | 5/16 |
Screw Ms Dash No. | -14 |
Type | Synclamp |
Substitute Part | S3109Y-CS-02P |