S3108Y-J033

Pear Shaped Commercial Ajustable Synchro Mounting Clamp
Qty Range Price/Unit Ships Within
1 - 24 $22.54 6 wks
25 - 49 $17.37 6 wks
50 - 99 $15.1 6 wks
100 - 249 $13.15 6 wks
250+ Request for Quote
$22.54

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
A (inch) 0.153 Inch
B 0.3125 Inch
C 0.515625 Inch
D 0.125 Inch
E 0.078125 Inch
F 0.05 Inch
Finish Black Oxide
G 0.234375 Inch
H 0.118 Inch
Material 300 Series Stainless Steel
Substitute Part S3108Y-C033

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team