S3107Y-J030
A (inch) 0.078 Inch,
E 0.078 Inch,
F 0.182 Inch,
Height (C) 0.375 Inch,
Hole Dia. (I.D.) 0.125 Inch,
Material 300 Series Stainless Steel,
Thickness (D) 0.123 Inch,
Width (B) 0.312 Inch,
Substitute Part S3107Y-C030
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.44 | 12 wks |
25 - 49 | $10.49 | 12 wks |
50 - 99 | $8.91 | 12 wks |
100 - 249 | $7.6 | 12 wks |
250+ | Request for Quote |
$14.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
A (inch) | 0.078 Inch |
---|---|
E | 0.078 Inch |
F | 0.182 Inch |
Height (C) | 0.375 Inch |
Hole Dia. (I.D.) | 0.125 Inch |
Material | 300 Series Stainless Steel |
Thickness (D) | 0.123 Inch |
Width (B) | 0.312 Inch |
Substitute Part | S3107Y-C030 |