S3107Y-C031
A (inch) 0.078 Inch,
E 0.062 Inch,
F 0.172 Inch,
Height (C) 0.328 Inch,
Hole Dia. (I.D.) 0.125 Inch,
Material 300 Series Stainless Steel,
Thickness (D) 0.118 Inch,
Width (B) 0.218 Inch,
Substitute Part S3107Y-C031A,S3107Y-J031
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.81 | 12 wks |
25 - 49 | $14.18 | 12 wks |
50 - 99 | $11.8 | 12 wks |
100 - 249 | $9.75 | 12 wks |
250+ | Request for Quote |
$20.81
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
A (inch) | 0.078 Inch |
---|---|
E | 0.062 Inch |
F | 0.172 Inch |
Height (C) | 0.328 Inch |
Hole Dia. (I.D.) | 0.125 Inch |
Material | 300 Series Stainless Steel |
Thickness (D) | 0.118 Inch |
Width (B) | 0.218 Inch |
Substitute Part | S3107Y-C031A,S3107Y-J031 |