S3107Y-C030

Rectangular Shaped Precision Synchro Mounting Clamp
Qty Range Price/Unit Ships Within
1 - 24 $20.01 6 wks
25 - 49 $13.85 6 wks
50 - 99 $11.59 6 wks
100 - 249 $9.65 6 wks
250+ Request for Quote
$20.01

Availability: 13 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
A (inch) 0.078 Inch
E 0.078 Inch
F 0.182 Inch
Height (C) 0.375 Inch
Hole Dia. (I.D.) 0.125 Inch
Material 300 Series Stainless Steel
Thickness (D) 0.123 Inch
Width (B) 0.312 Inch
Substitute Part S3107Y-C030A,S3107Y-J030

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team