S3106Y-C041
Hole Size (I.D.) 0.127 Inch,
Material Aluminum Anodized,
Off Center Distance (B) 0.062 Inch,
Outside Dia. (C) 0.31 Inch,
Thickness (A) 0.04 Inch,
Substitute Part S3106Y-J041
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.82 | 12 wks |
25 - 49 | $4.87 | 12 wks |
50 - 99 | $4.12 | 12 wks |
100 - 249 | $3.52 | 12 wks |
250+ | Request for Quote |
$6.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size (I.D.) | 0.127 Inch |
---|---|
Material | Aluminum Anodized |
Off Center Distance (B) | 0.062 Inch |
Outside Dia. (C) | 0.31 Inch |
Thickness (A) | 0.04 Inch |
Substitute Part | S3106Y-J041 |