S3106Y-C037
Hole Size (I.D.) 0.127 Inch,
Material 300 Series Stainless Steel,
Off Center Distance (B) 0.217 Inch,
Outside Dia. (C) 0.31 Inch,
Thickness (A) 0.04 Inch,
Substitute Part S3106Y-C037P
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.08 | 12 wks |
25 - 49 | $4.07 | 12 wks |
50 - 99 | $3.34 | 12 wks |
100 - 249 | $2.77 | 12 wks |
250+ | Request for Quote |
$6.08
Availability: 115 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size (I.D.) | 0.127 Inch |
---|---|
Material | 300 Series Stainless Steel |
Off Center Distance (B) | 0.217 Inch |
Outside Dia. (C) | 0.31 Inch |
Thickness (A) | 0.04 Inch |
Substitute Part | S3106Y-C037P |