S3105Y-J138
D 0.035 Inch,
Hole Size (I.D.) 0.099 Inch,
Major Diameter (C) 0.25 Inch,
Material 300 Series Stainless Steel,
Shank Dia. (B) 0.18 Inch,
Shank Length (A) 0.088 Inch,
Substitute Part S3105Y-C138
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.66 | 6 wks |
25 - 49 | $3.93 | 6 wks |
50 - 99 | $3.29 | 6 wks |
100 - 249 | $2.77 | 6 wks |
250+ | Request for Quote |
$5.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
D | 0.035 Inch |
---|---|
Hole Size (I.D.) | 0.099 Inch |
Major Diameter (C) | 0.25 Inch |
Material | 300 Series Stainless Steel |
Shank Dia. (B) | 0.18 Inch |
Shank Length (A) | 0.088 Inch |
Substitute Part | S3105Y-C138 |