S3105Y-C137

Eccentric Cylindrical Shaped Precision Synchro Mounting Clamp
Qty Range Price/Unit Ships Within
1 - 24 $6.38 6 wks
25 - 49 $4.47 6 wks
50 - 99 $3.75 6 wks
100 - 249 $3.17 6 wks
250+ Request for Quote
$6.38

Availability: 91 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
D 0.035 Inch
Hole Size (I.D.) 0.099 Inch
Major Diameter (C) 0.25 Inch
Material 300 Series Stainless Steel
Shank Dia. (B) 0.18 Inch
Shank Length (A) 0.057 Inch
Substitute Part S3105Y-J137

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team