S3104Y-J024
B 0.2 Inch,
Hole Dia. (I.D.) 0.128 Inch,
Material Aluminum Anodized,
Thickness (A) 0.04 Inch
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.00 | 12 wks |
25 - 49 | $4.15 | 12 wks |
50 - 99 | $3.45 | 12 wks |
100 - 249 | $2.9 | 12 wks |
250+ | Request for Quote |
$6.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
B | 0.2 Inch |
---|---|
Hole Dia. (I.D.) | 0.128 Inch |
Material | Aluminum Anodized |
Thickness (A) | 0.04 Inch |