S3104Y-J023
B 0.2 Inch,
Hole Dia. (I.D.) 0.128 Inch,
Material 300 Series Stainless Steel,
Thickness (A) 0.04 Inch,
Substitute Part S3104Y-C023
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.34 | 12 wks |
25 - 49 | $3.46 | 12 wks |
50 - 99 | $2.82 | 12 wks |
100 - 249 | $2.29 | 12 wks |
250+ | Request for Quote |
$5.34
Availability: 56 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
B | 0.2 Inch |
---|---|
Hole Dia. (I.D.) | 0.128 Inch |
Material | 300 Series Stainless Steel |
Thickness (A) | 0.04 Inch |
Substitute Part | S3104Y-C023 |