S3103Y-C021
Configuration Fig. 3 - Precision,
Hole Size 0.128 Inch,
Material 2024 Anodized Aluminum,
Overall Depth (A) 0.156 Inch,
Shank Length (B) 0.11 Inch,
Substitute Part S3103Y-J021
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.98 | 8 wks |
25 - 49 | $6.66 | 8 wks |
50 - 99 | $5.91 | 8 wks |
100 - 249 | $5.25 | 8 wks |
250+ | Request for Quote |
$7.98
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Fig. 3 - Precision |
---|---|
Hole Size | 0.128 Inch |
Material | 2024 Anodized Aluminum |
Overall Depth (A) | 0.156 Inch |
Shank Length (B) | 0.11 Inch |
Substitute Part | S3103Y-J021 |