S3103Y-C020
Configuration Fig. 3 - Precision,
Hole Size 0.128 Inch,
Material 2024 Anodized Aluminum,
Overall Depth (A) 0.093 Inch,
Shank Length (B) 0.047 Inch,
Substitute Part S3103Y-J020
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.00 | 4 wks |
25 - 49 | $6.68 | 4 wks |
50 - 99 | $5.95 | 4 wks |
100 - 249 | $5.28 | 4 wks |
250+ | Request for Quote |
$8.00
Availability: 458 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Fig. 3 - Precision |
---|---|
Hole Size | 0.128 Inch |
Material | 2024 Anodized Aluminum |
Overall Depth (A) | 0.093 Inch |
Shank Length (B) | 0.047 Inch |
Substitute Part | S3103Y-J020 |