S3103Y-C019
Configuration Fig. 3 - Precision,
Hole Size 0.128 Inch,
Material 300 Series Stainless Steel,
Overall Depth (A) 0.272 Inch,
Shank Length (B) 0.21 Inch,
Substitute Part S3103Y-J019
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.85 | 4 wks |
25 - 49 | $6.38 | 4 wks |
50 - 99 | $5.63 | 4 wks |
100 - 249 | $4.94 | 4 wks |
250+ | Request for Quote |
$7.85
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Fig. 3 - Precision |
---|---|
Hole Size | 0.128 Inch |
Material | 300 Series Stainless Steel |
Overall Depth (A) | 0.272 Inch |
Shank Length (B) | 0.21 Inch |
Substitute Part | S3103Y-J019 |