S3102Y-C015
Configuration Fig. 2 - Precision,
Hole Size 0.128 Inch,
Material 2024 Anodized Aluminum,
Overall Depth (A) 0.16 Inch,
Shank Length (B) 0.109 Inch,
Substitute Part S3102Y-J015
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.67 | 4 wks |
25 - 49 | $5.6 | 4 wks |
50 - 99 | $4.64 | 4 wks |
100 - 249 | $4.15 | 6 wks |
250+ | Request for Quote |
$6.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Fig. 2 - Precision |
---|---|
Hole Size | 0.128 Inch |
Material | 2024 Anodized Aluminum |
Overall Depth (A) | 0.16 Inch |
Shank Length (B) | 0.109 Inch |
Substitute Part | S3102Y-J015 |