S3102Y-C014
Configuration Fig. 2 - Precision,
Hole Size 0.128 Inch,
Material 2024 Anodized Aluminum,
Overall Depth (A) 0.131 Inch,
Shank Length (B) 0.081 Inch,
Substitute Part S3102Y-J014
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.63 | 8 wks |
25 - 49 | $5.56 | 8 wks |
50 - 99 | $4.6 | 8 wks |
100 - 249 | $4.1 | 10 wks |
250+ | Request for Quote |
$6.63
Availability: 108 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Fig. 2 - Precision |
---|---|
Hole Size | 0.128 Inch |
Material | 2024 Anodized Aluminum |
Overall Depth (A) | 0.131 Inch |
Shank Length (B) | 0.081 Inch |
Substitute Part | S3102Y-J014 |