S3102Y-C009
Configuration Fig. 2 - Precision,
Hole Size 0.128 Inch,
Material 300 Series Stainless Steel,
Overall Depth (A) 0.1 Inch,
Shank Length (B) 0.052 Inch,
Substitute Part S3102Y-J009
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.10 | 8 wks |
25 - 49 | $4.89 | 8 wks |
50 - 99 | $3.98 | 8 wks |
100 - 249 | $3.49 | 10 wks |
250+ | Request for Quote |
$6.10
Availability: 47 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Fig. 2 - Precision |
---|---|
Hole Size | 0.128 Inch |
Material | 300 Series Stainless Steel |
Overall Depth (A) | 0.1 Inch |
Shank Length (B) | 0.052 Inch |
Substitute Part | S3102Y-J009 |